??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Seleção de modelos em CAD
BALLUFF BCC M415-M414-3A-711-PX0434-015
HELP_VARIABLE
Empresa
Balluff
Descrição:
Cabos de ligação
Lista de peças
BALLUFF BCC M415-M414-3A-711-PX0434-015
VERF
Disponibilidade
Available
BC
Código do pedido
BCC0HUT
TC
Designação do artigo
BCC M415-M414-3A-711-PX0434-015
PX
Vista do produto
52988_01
ICON
TRAFFIC
Número de alfândega
85444290
TECH
Técnica. Detalhes
Tech. Detail
EDZ
BAL.BCC0HUT
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 4-pin, A-coded, Cable = PUR black, 1.5 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
Code
Embedded user actions